32E9:2C LPF 7 FID
LPF content
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E9 (Ch A) | 
| Subindex | 0x2C | 
| Datatype | ENUM (UINT8) | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 255 (0xFF) | FID_not_configured | 
| 104 (0x68) | FID_BGREQ | 
| 96 (0x60) | FID_BGRSP | 
| 80 (0x50) | FID_SF_POS1 | 
| 36 (0x24) | FID_SENSOR_TEMP_M3 | 
| 35 (0x23) | FID_SENSOR_TEMP_M2 | 
| 34 (0x22) | FID_SENSOR_TEMP_M1 | 
| 33 (0x21) | FID_SENSOR_TEMP_INT | 
| 32 (0x20) | FID_SENSOR_TEMP_MAX | 
| 26 (0x1A) | FID_COMMU | 
| 19 (0x13) | FID_MOUNT1 | 
| 18 (0x12) | FID_MOUNT0 | 
| 17 (0x11) | FID_EVALNUM | 
| 10 (0x0A) | FID_ERRMSG | 
| 5 (0x05) | FID_ZERODATA | 
| 4 (0x04) | FID_POS_ABS | 
| 3 (0x03) | FID_TOUCHPROBE | 
| 2 (0x02) | FID_POS2 | 
| 1 (0x01) | FID_POS1 | 
| 0 (0x00) | FID_NOP |