32E9:02 LPF 0 FID
LPF content
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E9 (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
255 (0xFF) |
FID_not_configured |
|
104 (0x68) |
FID_BGREQ |
|
96 (0x60) |
FID_BGRSP |
|
80 (0x50) |
FID_SF_POS1 |
|
36 (0x24) |
FID_SENSOR_TEMP_M3 |
|
35 (0x23) |
FID_SENSOR_TEMP_M2 |
|
34 (0x22) |
FID_SENSOR_TEMP_M1 |
|
33 (0x21) |
FID_SENSOR_TEMP_INT |
|
32 (0x20) |
FID_SENSOR_TEMP_MAX |
|
26 (0x1A) |
FID_COMMU |
|
19 (0x13) |
FID_MOUNT1 |
|
18 (0x12) |
FID_MOUNT0 |
|
17 (0x11) |
FID_EVALNUM |
|
10 (0x0A) |
FID_ERRMSG |
|
5 (0x05) |
FID_ZERODATA |
|
4 (0x04) |
FID_POS_ABS |
|
3 (0x03) |
FID_TOUCHPROBE |
|
2 (0x02) |
FID_POS2 |
|
1 (0x01) |
FID_POS1 |
|
0 (0x00) |
FID_NOP |