32E4:x [SL] EnDat 3 Rotary slave memory SENSORS
Detailed encoder information.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E4 (Ch A) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
17 (0x11) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 32E4:01 Selected slave address
- 32E4:02 support 0
- 32E4:03 support 1
- 32E4:04 support 2
- 32E4:05 support 3
- 32E4:06 support 4
- 32E4:07 support 5
- 32E4:08 support 6
- 32E4:09 support 7
- 32E4:0A support 8
- 32E4:0B support 9
- 32E4:0C support 10
- 32E4:0D support 11
- 32E4:0E support 12
- 32E4:0F support 13
- 32E4:10 support 14
- 32E4:11 support 15