32E2:0F EL manufacturer
Detailed encoder information.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E2 (Ch A) |
|
Subindex |
0x0F |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
5 (0x05) |
ELmanuf_RSF |
|
4 (0x04) |
ELmanuf_Numerik_Jena |
|
3 (0x03) |
ELmanuf_Leine_Linde |
|
2 (0x02) |
ELmanuf_AMO |
|
1 (0x01) |
ELmanuf_Heidenhain |
|
0 (0x00) |
ELmanuf_NotUsed |