32E2:12 Operation time
The operating time of the DSL motor feedback system.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E2 (Ch A) | 
| Subindex | 0x12 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | min | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |