32E2:08 Sensor monitor eg LED current
The current value of the product-specific sensor monitoring. In case of optical encoders the LED current is displayed.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E2 (Ch A) |
|
Subindex |
0x08 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
0,1 mA |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |