60B2 Torque/force offset
This object shall provide the offset for the torque/force value. The offset shall be given in per thousand of motor standstill torque/force. In cyclic synchronous position mode and cyclic synchronous velocity mode, this object contains the input value for an external calculated torque/force feed forward. In cyclic synchronous torque mode it contains the commanded additive torque/force of the drive, which is added to the target torque/force value.
|
Description |
Value |
|---|---|
|
Index |
0x60B2 (Ch A) |
|
Subindex |
0x00 |
|
Datatype |
INT16 |
|
Min. Value |
-32768 (0x8000) |
|
Default |
0 |
|
Max. Value |
32767 (0x7FFF) |
|
Unit |
0,1 % |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Receive |
|
Revision |
All |