3243:0B Configured channel thermal rated current
This object configures the channel thermal rated current. The value of this object depends on the 'Configured channel rated current' (0x3243:01) and the on the configuration of the optional other channel.
|
Description |
Value |
|---|---|
|
Index |
TorqueControlSlot: 0x3243 (Ch A) |
|
Subindex |
0x0B |
|
Datatype |
REAL32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
A |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |