3241:03 Limited torque/force demand value
This object indicates the effective torque/force demand value.
| Description | Value | 
|---|---|
| Index | TorqueControlSlot: 0x3241 (Ch A) | 
| Subindex | 0x03 | 
| Datatype | REAL32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | depends on value of Object (default = x * 1 Nm) | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |