3243:0B Configured channel thermal rated current
This object configures the channel thermal rated current. The value of this object depends on the 'Configured channel rated current' (0x3243:01) and the on the configuration of the optional other channel.
| Description | Value | 
|---|---|
| Index | TorqueControlSlot: 0x3243 (Ch A) | 
| Subindex | 0x0B | 
| Datatype | REAL32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | A | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |