3243:09 Cycle Time
This object indicates the torque controller cycle time.
| Description | Value | 
|---|---|
| Index | TorqueControlSlot: 0x3243 (Ch A) | 
| Subindex | 0x09 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 62500 (0x0000F424) | 
| Max. Value | 
 | 
| Unit | ns | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |