3243:02 Configured channel peak current
This object configures the channel peak current. The range of this object depends on 'Channel peak current' (0x3243:04) and the on the configuration of the optional other channel. The summation is limited.
| Description | Value | 
|---|---|
| Index | TorqueControlSlot: 0x3243 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | A | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |