3241:0B Additional VeloCtrl torque/force demand value
This object indicates the torque/force controller demand value from the velocity controller.
|
Description |
Value |
|---|---|
|
Index |
TorqueControlSlot: 0x3241 (Ch A) |
|
Subindex |
0x0B |
|
Datatype |
REAL32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
depends on value of Object (default = x * 1 Nm) |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |