3163:05 Filter type
This object is to configure the required filter type.
|
Description |
Value |
|---|---|
|
Index |
BiquadFilterSlot1: 0x3163 (Ch A) |
|
Subindex |
0x05 |
|
Datatype |
ENUM (INT16) |
|
Min. Value |
|
|
Default |
No_Filter (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
5 (0x05) |
Notch_filter |
|
4 (0x04) |
Phase_correction_filter_2_order |
|
3 (0x03) |
Low_pass_filter_2_order |
|
2 (0x02) |
Phase_correction_filter_1_order |
|
1 (0x01) |
Low_pass_filter_1_order |
|
0 (0x00) |
No_Filter |