3163:02 Low pass damping
This object is to configure the low pass damping of the configured filter type.
|
Description |
Value |
|---|---|
|
Index |
BiquadFilterSlot1: 0x3163 (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
REAL32 |
|
Min. Value |
0.0 |
|
Default |
0.0 |
|
Max. Value |
1.0 |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |