60C5 Max acceleration
This object shall indicate the configured maximum acceleration.
| Description | Value | 
|---|---|
| Index | 0x60C5 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT32 | 
| Min. Value | 0 | 
| Default | 4294967295 (0xFFFFFFFF) | 
| Max. Value | 4294967295 (0xFFFFFFFF) | 
| Unit | depends on value of Object (default = x * 1 °/s^2) | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |