3146:07 Gain factor 1
Gain factor sampling point 1 of the gain scheduling chatacteristic.
| Description | Value | 
|---|---|
| Index | VelocityControlSlot: 0x3146 (Ch A) | 
| Subindex | 0x07 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 10000.0 | 
| Max. Value | 50000.0 | 
| Unit | 0,01 % | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |