3146:02 Velocity 1
Velocity sampling point 1 of the gain scheduling chatacteristic.
|
Description |
Value |
|---|---|
|
Index |
VelocityControlSlot: 0x3146 (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
REAL32 |
|
Min. Value |
0.0 |
|
Default |
0.0 |
|
Max. Value |
|
|
Unit |
depends on value of Object (default = x * 1 rpm) |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |