3144:02 Static friction torque/force
This object configures the Static friction force.
| Description | Value | 
|---|---|
| Index | VelocityControlSlot: 0x3144 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | depends on value of Object (default = x * 1 Nm) | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |