3143:03 Correction factor torque to acceleration
This object configures the torque/force actual to acceleration factor. It is to feed forward the observer with the actual torque/force to estimate the acceleration.
| Description | Value | 
|---|---|
| Index | VelocityControlSlot: 0x3143 (Ch A) | 
| Subindex | 0x03 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 1.0 | 
| Max. Value | 8.0 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |