3142:x VelocityControl2 parameters
This object contains not mappable parameters of the velocity control module.
| Description | Value | 
|---|---|
| Index | VelocityControlSlot: 0x3142 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 7 (0x07) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |