3141:07 VeloCtrl statusword
This object contains the velocity control statusword. - Bit 5, VeloLimitActive: The velocity demand value is limited internally. - Bit 12, StandStill: Axis movement is inside the standstill window (Parameters Velocity threshold and Velocity threshold time) - Bit 14, TorqueLimitActive: The velocity controller output (torque demand) is limited internally.
|
Description |
Value |
|---|---|
|
Index |
VelocityControlSlot: 0x3141 (Ch A) |
|
Subindex |
0x07 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |