3141:02 Limited velocity demand value
This object contains the velocity demand value inside the actual velocity limit range.
| Description | Value | 
|---|---|
| Index | VelocityControlSlot: 0x3141 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | REAL32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | depends on value of Object (default = x * 1 rpm) | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |