30C3:02 Cycle Time
This object indicates the velocity controller cycle time.
|
Description |
Value |
|---|---|
|
Index |
PositionControlSlot: 0x30C3 (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
62500 (0x0000F424) |
|
Max. Value |
|
|
Unit |
ns |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |