3063:01 Target velocity remote
This object shall indicate the configured target velocity and shall be used as input for the trajectory generator. The value shall be given in user-defined velocity units.
|
Description |
Value |
|---|---|
|
Index |
InterpolatorSlot: 0x3063 (Ch A) |
|
Subindex |
0x01 |
|
Datatype |
INT32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
depends on value of Object (default = x * 0.0001 rpm) |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Dynamic Receive |
|
Revision |
All |