60E9:01 1st additional feed constant - feed
This sub-index contains the value for the first additional encoder. (The first additional encoder is the second encoder.)
| Description | Value | 
|---|---|
| Index | 0x60E9 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | eFeedConstant_2Pow20 (1048576) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 0 (0x00000000) | eFeedConstant_2Pow32 | 
| 2147483648 (0x80000000) | eFeedConstant_2Pow31 | 
| 1073741824 (0x40000000) | eFeedConstant_2Pow30 | 
| 536870912 (0x20000000) | eFeedConstant_2Pow29 | 
| 268435456 (0x10000000) | eFeedConstant_2Pow28 | 
| 134217728 (0x08000000) | eFeedConstant_2Pow27 | 
| 67108864 (0x04000000) | eFeedConstant_2Pow26 | 
| 33554432 (0x02000000) | eFeedConstant_2Pow25 | 
| 16777216 (0x01000000) | eFeedConstant_2Pow24 | 
| 8388608 (0x00800000) | eFeedConstant_2Pow23 | 
| 4194304 (0x00400000) | eFeedConstant_2Pow22 | 
| 2097152 (0x00200000) | eFeedConstant_2Pow21 | 
| 1048576 (0x00100000) | eFeedConstant_2Pow20 | 
| 524288 (0x00080000) | eFeedConstant_2Pow19 | 
| 262144 (0x00040000) | eFeedConstant_2Pow18 | 
| 131072 (0x00020000) | eFeedConstant_2Pow17 | 
| 65536 (0x00010000) | eFeedConstant_2Pow16 | 
| 1000000 (0x000F4240) | eFeedConstant_10Pow6 | 
| 100000 (0x000186A0) | eFeedConstant_10Pow5 | 
| 10000 (0x00002710) | eFeedConstant_10Pow4 | 
| 1000 (0x000003E8) | eFeedConstant_10Pow3 | 
| 100 (0x00000064) | eFeedConstant_10Pow2 | 
| 10 (0x0000000A) | eFeedConstant_10Pow1 | 
| 1 (0x00000001) | eFeedConstant_10Pow0 |