6040 Controlword
This object shall indicate the received command controlling the PDS FSA. - Bit 0: Switch on - Bit 1: Enable voltage - Bit 2: Quick stop - Bit 3: Enable operation - Bit 4: reserved - Bit 5-6: Output cycle counter (see also Object 0x60D9 and 0x60DA) - Bit 7: Fault reset - Bit 8: Halt - Bit 9-15: reserved
|
Description |
Value |
|---|---|
|
Index |
0x6040 (Ch A) |
|
Subindex |
0x00 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Receive |
|
Revision |
All |