603F Error code
This object shall provide the text id of the last DiagMessage of type error, which occurred in this axis.
|
Description |
Value |
|---|---|
|
Index |
0x603F (Ch A) |
|
Subindex |
0x00 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |