603E:02 Position actual value invalid
This object shall indicate if the position encoder measured value is in invalid state.
|
Description |
Value |
|---|---|
|
Index |
0x603E (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |