301F:01 Operating time power stage
This object contains the operating time of the power stage (power stage enabled time).
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x301F (Ch A) |
|
Subindex |
0x01 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
s |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |