300D:07 Base velocity amplitude
This object configures the base velocity amplitude
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x300D (Ch A) |
Subindex |
0x07 |
Datatype |
REAL32 |
Min. Value |
|
Default |
0.0 |
Max. Value |
|
Unit |
depends on value of Object (default = x * 1 rpm) |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |