300D:06 Permissible movement negative direction
This object configures the permissible movement of the axis in negative direction
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x300D (Ch A) | 
| Subindex | 0x06 | 
| Datatype | INT64 | 
| Min. Value | 0 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | depends on value of Object (default = x * (360/1048576)°) | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |