300D:04 Additive excitation amplitude
This object configures the amplitude of the excitation signal
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x300D (Ch A) |
|
Subindex |
0x04 |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
Low (0) |
|
Default |
Default (1) |
|
Max. Value |
Very_High (3) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
3 (0x03) |
Very_High |
|
2 (0x02) |
High |
|
1 (0x01) |
Default |
|
0 (0x00) |
Low |