3009:02 Input number
This object configures the digital input number of the hardware enable.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3009 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | Digital_input_1 (0) | 
| Default | Digital_input_3 (2) | 
| Max. Value | Digital_input_4 (3) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 3 (0x03) | Digital_input_4 | 
| 2 (0x02) | Digital_input_3 | 
| 1 (0x01) | Digital_input_2 | 
| 0 (0x00) | Digital_input_1 |