3007:05 Offset position actual value active source
This object displays the active source of the "Offset position actual value".
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3007 (Ch A) |
|
Subindex |
0x05 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
OffsetDisabled (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
3 (0x03) |
ManufacturerCalibration |
|
2 (0x02) |
DriveMemory |
|
1 (0x01) |
EncoderMemory |
|
0 (0x00) |
OffsetDisabled |