3007:04 Offset additional position actual value source
This object configures the memory source of the "Offset additional position actual value".
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3007 (Ch A) |
|
Subindex |
0x04 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
offset_disabled (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
drive_memory |
|
1 (0x01) |
encoder_memory |
|
0 (0x00) |
offset_disabled |