3005:0B Scaling index inertia
Scaling of (moment of) inertia.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3005 (Ch A) |
|
Subindex |
0x0B |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
Scale_kg_m2 (45056) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
45312 (0xB100) |
Scale_kg |
|
45056 (0xB000) |
Scale_kg_m2 |