3004:0F Receive propagated errors
The receiving channel of an error is defined with this object.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3004 (Ch A) |
|
Subindex |
0x0F |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
ReceivePropagateErrors_No (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
9 (0x09) |
ReceivePropagateErrors_OnOtherCh |
|
4 (0x04) |
ReceivePropagateErrors_OnDigIn4 |
|
3 (0x03) |
ReceivePropagateErrors_OnDigIn3 |
|
2 (0x02) |
ReceivePropagateErrors_OnDigIn2 |
|
1 (0x01) |
ReceivePropagateErrors_OnDigIn1 |
|
0 (0x00) |
ReceivePropagateErrors_No |