3004:0D Propagate errors
The selection of the error transmission is defined by this object.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3004 (Ch A) |
|
Subindex |
0x0D |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
PropagateErrors_No (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
9 (0x09) |
PropagateErrors_ToOtherCh |
|
8 (0x08) |
PropagateErrors_ToDigOut |
|
0 (0x00) |
PropagateErrors_No |