3001:06 Missing dynoutput cycle counter increments
This object provides a diagnosis info about the number of missed output cycle counter increments, if the feature is enabled.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3001 (Ch A) |
|
Subindex |
0x06 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |