3000:0C Digital input 1 force
The input state of the digital input can be forced with this parameter.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3000 (Ch A) |
|
Subindex |
0x0C |
|
Datatype |
ENUM (INT16) |
|
Min. Value |
DigIO_release_force (0) |
|
Default |
DigIO_release_force (0) |
|
Max. Value |
DigIO_force_0 (2) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
DigIO_force_0 |
|
1 (0x01) |
DigIO_force_1 |
|
0 (0x00) |
DigIO_release_force |