3000:08 Modulo data storage
Store module remainder cyclic and powersafe.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3000 (Ch A) |
|
Subindex |
0x08 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
Modulo_data_storage_disabled (0) |
|
Default |
Modulo_data_storage_disabled (0) |
|
Max. Value |
Modulo_data_storage_PrimaryFeedback (1) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
Modulo_data_storage_SecondaryFeedback |
|
1 (0x01) |
Modulo_data_storage_PrimaryFeedback |
|
0 (0x00) |
Modulo_data_storage_disabled |