3000:06 Configured drive type
This object indicates the configured drive type.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3000 (Ch A) |
|
Subindex |
0x06 |
|
Datatype |
VISIBLE_STRING |
|
Min. Value |
|
|
Default |
not set |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |