3000:01 Motor brake type
Activates drive internal automatic brake control.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3000 (Ch A) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (INT16) |
|
Min. Value |
No_motor_brake (0) |
|
Default |
No_motor_brake (0) |
|
Max. Value |
Currentless_locked_motor_brake (1) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
1 (0x01) |
Currentless_locked_motor_brake |
|
0 (0x00) |
No_motor_brake |