F70C:x FSOE Safe UINT8 Outputs
| Description | Value | 
|---|---|
| Index | 0xF70C (Device) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 62 (0x3E) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- F70C:01 Safe Output
- F70C:02 Safe Output
- F70C:03 Safe Output
- F70C:04 Safe Output
- F70C:05 Safe Output
- F70C:06 Safe Output
- F70C:07 Safe Output
- F70C:08 Safe Output
- F70C:09 Safe Output
- F70C:0A Safe Output
- F70C:0B Safe Output
- F70C:0C Safe Output
- F70C:0D Safe Output
- F70C:0E Safe Output
- F70C:0F Safe Output
- F70C:10 Safe Output
- F70C:11 Safe Output
- F70C:12 Safe Output
- F70C:13 Safe Output
- F70C:14 Safe Output
- F70C:15 Safe Output
- F70C:16 Safe Output
- F70C:17 Safe Output
- F70C:18 Safe Output
- F70C:19 Safe Output
- F70C:1A Safe Output
- F70C:1B Safe Output
- F70C:1C Safe Output
- F70C:1D Safe Output
- F70C:1E Safe Output
- F70C:1F Safe Output
- F70C:20 Safe Output
- F70C:21 Safe Output
- F70C:22 Safe Output
- F70C:23 Safe Output
- F70C:24 Safe Output
- F70C:25 Safe Output
- F70C:26 Safe Output
- F70C:27 Safe Output
- F70C:28 Safe Output
- F70C:29 Safe Output
- F70C:2A Safe Output
- F70C:2B Safe Output
- F70C:2C Safe Output
- F70C:2D Safe Output
- F70C:2E Safe Output
- F70C:2F Safe Output
- F70C:30 Safe Output
- F70C:31 Safe Output
- F70C:32 Safe Output
- F70C:33 Safe Output
- F70C:34 Safe Output
- F70C:35 Safe Output
- F70C:36 Safe Output
- F70C:37 Safe Output
- F70C:38 Safe Output
- F70C:39 Safe Output
- F70C:3A Safe Output
- F70C:3B Safe Output
- F70C:3C Safe Output
- F70C:3D Safe Output
- F70C:3E Safe Output