F702:x FSOE Safe UINT16 Outputs
| Description | Value | 
|---|---|
| Index | 0xF702 (Device) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 31 (0x1F) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- F702:01 Safe Output Word
- F702:02 Safe Output Word
- F702:03 Safe Output Word
- F702:04 Safe Output Word
- F702:05 Safe Output Word
- F702:06 Safe Output Word
- F702:07 Safe Output Word
- F702:08 Safe Output Word
- F702:09 Safe Output Word
- F702:0A Safe Output Word
- F702:0B Safe Output Word
- F702:0C Safe Output Word
- F702:0D Safe Output Word
- F702:0E Safe Output Word
- F702:0F Safe Output Word
- F702:10 Safe Output Word
- F702:11 Safe Output Word
- F702:12 Safe Output Word
- F702:13 Safe Output Word
- F702:14 Safe Output Word
- F702:15 Safe Output Word
- F702:16 Safe Output Word
- F702:17 Safe Output Word
- F702:18 Safe Output Word
- F702:19 Safe Output Word
- F702:1A Safe Output Word
- F702:1B Safe Output Word
- F702:1C Safe Output Word
- F702:1D Safe Output Word
- F702:1E Safe Output Word
- F702:1F Safe Output Word