F193:x Group Diag
|
Description |
Value |
|---|---|
|
Index |
0xF193 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
128 (0x80) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- F193:01 FB State
- F193:02 FB State
- F193:03 FB State
- F193:04 FB State
- F193:05 FB State
- F193:06 FB State
- F193:07 FB State
- F193:08 FB State
- F193:09 FB State
- F193:0A FB State
- F193:0B FB State
- F193:0C FB State
- F193:0D FB State
- F193:0E FB State
- F193:0F FB State
- F193:10 FB State
- F193:11 FB State
- F193:12 FB State
- F193:13 FB State
- F193:14 FB State
- F193:15 FB State
- F193:16 FB State
- F193:17 FB State
- F193:18 FB State
- F193:19 FB State
- F193:1A FB State
- F193:1B FB State
- F193:1C FB State
- F193:1D FB State
- F193:1E FB State
- F193:1F FB State
- F193:20 FB State
- F193:21 FB State
- F193:22 FB State
- F193:23 FB State
- F193:24 FB State
- F193:25 FB State
- F193:26 FB State
- F193:27 FB State
- F193:28 FB State
- F193:29 FB State
- F193:2A FB State
- F193:2B FB State
- F193:2C FB State
- F193:2D FB State
- F193:2E FB State
- F193:2F FB State
- F193:30 FB State
- F193:31 FB State
- F193:32 FB State
- F193:33 FB State
- F193:34 FB State
- F193:35 FB State
- F193:36 FB State
- F193:37 FB State
- F193:38 FB State
- F193:39 FB State
- F193:3A FB State
- F193:3B FB State
- F193:3C FB State
- F193:3D FB State
- F193:3E FB State
- F193:3F FB State
- F193:40 FB State
- F193:41 FB State
- F193:42 FB State
- F193:43 FB State
- F193:44 FB State
- F193:45 FB State
- F193:46 FB State
- F193:47 FB State
- F193:48 FB State
- F193:49 FB State
- F193:4A FB State
- F193:4B FB State
- F193:4C FB State
- F193:4D FB State
- F193:4E FB State
- F193:4F FB State
- F193:50 FB State
- F193:51 FB State
- F193:52 FB State
- F193:53 FB State
- F193:54 FB State
- F193:55 FB State
- F193:56 FB State
- F193:57 FB State
- F193:58 FB State
- F193:59 FB State
- F193:5A FB State
- F193:5B FB State
- F193:5C FB State
- F193:5D FB State
- F193:5E FB State
- F193:5F FB State
- F193:60 FB State
- F193:61 FB State
- F193:62 FB State
- F193:63 FB State
- F193:64 FB State
- F193:65 FB State
- F193:66 FB State
- F193:67 FB State
- F193:68 FB State
- F193:69 FB State
- F193:6A FB State
- F193:6B FB State
- F193:6C FB State
- F193:6D FB State
- F193:6E FB State
- F193:6F FB State
- F193:70 FB State
- F193:71 FB State
- F193:72 FB State
- F193:73 FB State
- F193:74 FB State
- F193:75 FB State
- F193:76 FB State
- F193:77 FB State
- F193:78 FB State
- F193:79 FB State
- F193:7A FB State
- F193:7B FB State
- F193:7C FB State
- F193:7D FB State
- F193:7E FB State
- F193:7F FB State
- F193:80 FB State