F18A:0C FB State
|
Description |
Value |
|---|---|
|
Index |
0xF18A (Device) |
|
Subindex |
0x0C |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |