F189:x FB 256-510 State
| Description | Value | 
|---|---|
| Index | 0xF189 (Device) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 255 (0xFF) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- F189:01 FB State
- F189:02 FB State
- F189:03 FB State
- F189:04 FB State
- F189:05 FB State
- F189:06 FB State
- F189:07 FB State
- F189:08 FB State
- F189:09 FB State
- F189:0A FB State
- F189:0B FB State
- F189:0C FB State
- F189:0D FB State
- F189:0E FB State
- F189:0F FB State
- F189:10 FB State
- F189:11 FB State
- F189:12 FB State
- F189:13 FB State
- F189:14 FB State
- F189:15 FB State
- F189:16 FB State
- F189:17 FB State
- F189:18 FB State
- F189:19 FB State
- F189:1A FB State
- F189:1B FB State
- F189:1C FB State
- F189:1D FB State
- F189:1E FB State
- F189:1F FB State
- F189:20 FB State
- F189:21 FB State
- F189:22 FB State
- F189:23 FB State
- F189:24 FB State
- F189:25 FB State
- F189:26 FB State
- F189:27 FB State
- F189:28 FB State
- F189:29 FB State
- F189:2A FB State
- F189:2B FB State
- F189:2C FB State
- F189:2D FB State
- F189:2E FB State
- F189:2F FB State
- F189:30 FB State
- F189:31 FB State
- F189:32 FB State
- F189:33 FB State
- F189:34 FB State
- F189:35 FB State
- F189:36 FB State
- F189:37 FB State
- F189:38 FB State
- F189:39 FB State
- F189:3A FB State
- F189:3B FB State
- F189:3C FB State
- F189:3D FB State
- F189:3E FB State
- F189:3F FB State
- F189:40 FB State
- F189:41 FB State
- F189:42 FB State
- F189:43 FB State
- F189:44 FB State
- F189:45 FB State
- F189:46 FB State
- F189:47 FB State
- F189:48 FB State
- F189:49 FB State
- F189:4A FB State
- F189:4B FB State
- F189:4C FB State
- F189:4D FB State
- F189:4E FB State
- F189:4F FB State
- F189:50 FB State
- F189:51 FB State
- F189:52 FB State
- F189:53 FB State
- F189:54 FB State
- F189:55 FB State
- F189:56 FB State
- F189:57 FB State
- F189:58 FB State
- F189:59 FB State
- F189:5A FB State
- F189:5B FB State
- F189:5C FB State
- F189:5D FB State
- F189:5E FB State
- F189:5F FB State
- F189:60 FB State
- F189:61 FB State
- F189:62 FB State
- F189:63 FB State
- F189:64 FB State
- F189:65 FB State
- F189:66 FB State
- F189:67 FB State
- F189:68 FB State
- F189:69 FB State
- F189:6A FB State
- F189:6B FB State
- F189:6C FB State
- F189:6D FB State
- F189:6E FB State
- F189:6F FB State
- F189:70 FB State
- F189:71 FB State
- F189:72 FB State
- F189:73 FB State
- F189:74 FB State
- F189:75 FB State
- F189:76 FB State
- F189:77 FB State
- F189:78 FB State
- F189:79 FB State
- F189:7A FB State
- F189:7B FB State
- F189:7C FB State
- F189:7D FB State
- F189:7E FB State
- F189:7F FB State
- F189:80 FB State
- F189:81 FB State
- F189:82 FB State
- F189:83 FB State
- F189:84 FB State
- F189:85 FB State
- F189:86 FB State
- F189:87 FB State
- F189:88 FB State
- F189:89 FB State
- F189:8A FB State
- F189:8B FB State
- F189:8C FB State
- F189:8D FB State
- F189:8E FB State
- F189:8F FB State
- F189:90 FB State
- F189:91 FB State
- F189:92 FB State
- F189:93 FB State
- F189:94 FB State
- F189:95 FB State
- F189:96 FB State
- F189:97 FB State
- F189:98 FB State
- F189:99 FB State
- F189:9A FB State
- F189:9B FB State
- F189:9C FB State
- F189:9D FB State
- F189:9E FB State
- F189:9F FB State
- F189:A0 FB State
- F189:A1 FB State
- F189:A2 FB State
- F189:A3 FB State
- F189:A4 FB State
- F189:A5 FB State
- F189:A6 FB State
- F189:A7 FB State
- F189:A8 FB State
- F189:A9 FB State
- F189:AA FB State
- F189:AB FB State
- F189:AC FB State
- F189:AD FB State
- F189:AE FB State
- F189:AF FB State
- F189:B0 FB State
- F189:B1 FB State
- F189:B2 FB State
- F189:B3 FB State
- F189:B4 FB State
- F189:B5 FB State
- F189:B6 FB State
- F189:B7 FB State
- F189:B8 FB State
- F189:B9 FB State
- F189:BA FB State
- F189:BB FB State
- F189:BC FB State
- F189:BD FB State
- F189:BE FB State
- F189:BF FB State
- F189:C0 FB State
- F189:C1 FB State
- F189:C2 FB State
- F189:C3 FB State
- F189:C4 FB State
- F189:C5 FB State
- F189:C6 FB State
- F189:C7 FB State
- F189:C8 FB State
- F189:C9 FB State
- F189:CA FB State
- F189:CB FB State
- F189:CC FB State
- F189:CD FB State
- F189:CE FB State
- F189:CF FB State
- F189:D0 FB State
- F189:D1 FB State
- F189:D2 FB State
- F189:D3 FB State
- F189:D4 FB State
- F189:D5 FB State
- F189:D6 FB State
- F189:D7 FB State
- F189:D8 FB State
- F189:D9 FB State
- F189:DA FB State
- F189:DB FB State
- F189:DC FB State
- F189:DD FB State
- F189:DE FB State
- F189:DF FB State
- F189:E0 FB State
- F189:E1 FB State
- F189:E2 FB State
- F189:E3 FB State
- F189:E4 FB State
- F189:E5 FB State
- F189:E6 FB State
- F189:E7 FB State
- F189:E8 FB State
- F189:E9 FB State
- F189:EA FB State
- F189:EB FB State
- F189:EC FB State
- F189:ED FB State
- F189:EE FB State
- F189:EF FB State
- F189:F0 FB State
- F189:F1 FB State
- F189:F2 FB State
- F189:F3 FB State
- F189:F4 FB State
- F189:F5 FB State
- F189:F6 FB State
- F189:F7 FB State
- F189:F8 FB State
- F189:F9 FB State
- F189:FA FB State
- F189:FB FB State
- F189:FC FB State
- F189:FD FB State
- F189:FE FB State
- F189:FF FB State