F188:x FB 1-255 State
|
Description |
Value |
|---|---|
|
Index |
0xF188 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
255 (0xFF) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- F188:01 FB State
- F188:02 FB State
- F188:03 FB State
- F188:04 FB State
- F188:05 FB State
- F188:06 FB State
- F188:07 FB State
- F188:08 FB State
- F188:09 FB State
- F188:0A FB State
- F188:0B FB State
- F188:0C FB State
- F188:0D FB State
- F188:0E FB State
- F188:0F FB State
- F188:10 FB State
- F188:11 FB State
- F188:12 FB State
- F188:13 FB State
- F188:14 FB State
- F188:15 FB State
- F188:16 FB State
- F188:17 FB State
- F188:18 FB State
- F188:19 FB State
- F188:1A FB State
- F188:1B FB State
- F188:1C FB State
- F188:1D FB State
- F188:1E FB State
- F188:1F FB State
- F188:20 FB State
- F188:21 FB State
- F188:22 FB State
- F188:23 FB State
- F188:24 FB State
- F188:25 FB State
- F188:26 FB State
- F188:27 FB State
- F188:28 FB State
- F188:29 FB State
- F188:2A FB State
- F188:2B FB State
- F188:2C FB State
- F188:2D FB State
- F188:2E FB State
- F188:2F FB State
- F188:30 FB State
- F188:31 FB State
- F188:32 FB State
- F188:33 FB State
- F188:34 FB State
- F188:35 FB State
- F188:36 FB State
- F188:37 FB State
- F188:38 FB State
- F188:39 FB State
- F188:3A FB State
- F188:3B FB State
- F188:3C FB State
- F188:3D FB State
- F188:3E FB State
- F188:3F FB State
- F188:40 FB State
- F188:41 FB State
- F188:42 FB State
- F188:43 FB State
- F188:44 FB State
- F188:45 FB State
- F188:46 FB State
- F188:47 FB State
- F188:48 FB State
- F188:49 FB State
- F188:4A FB State
- F188:4B FB State
- F188:4C FB State
- F188:4D FB State
- F188:4E FB State
- F188:4F FB State
- F188:50 FB State
- F188:51 FB State
- F188:52 FB State
- F188:53 FB State
- F188:54 FB State
- F188:55 FB State
- F188:56 FB State
- F188:57 FB State
- F188:58 FB State
- F188:59 FB State
- F188:5A FB State
- F188:5B FB State
- F188:5C FB State
- F188:5D FB State
- F188:5E FB State
- F188:5F FB State
- F188:60 FB State
- F188:61 FB State
- F188:62 FB State
- F188:63 FB State
- F188:64 FB State
- F188:65 FB State
- F188:66 FB State
- F188:67 FB State
- F188:68 FB State
- F188:69 FB State
- F188:6A FB State
- F188:6B FB State
- F188:6C FB State
- F188:6D FB State
- F188:6E FB State
- F188:6F FB State
- F188:70 FB State
- F188:71 FB State
- F188:72 FB State
- F188:73 FB State
- F188:74 FB State
- F188:75 FB State
- F188:76 FB State
- F188:77 FB State
- F188:78 FB State
- F188:79 FB State
- F188:7A FB State
- F188:7B FB State
- F188:7C FB State
- F188:7D FB State
- F188:7E FB State
- F188:7F FB State
- F188:80 FB State
- F188:81 FB State
- F188:82 FB State
- F188:83 FB State
- F188:84 FB State
- F188:85 FB State
- F188:86 FB State
- F188:87 FB State
- F188:88 FB State
- F188:89 FB State
- F188:8A FB State
- F188:8B FB State
- F188:8C FB State
- F188:8D FB State
- F188:8E FB State
- F188:8F FB State
- F188:90 FB State
- F188:91 FB State
- F188:92 FB State
- F188:93 FB State
- F188:94 FB State
- F188:95 FB State
- F188:96 FB State
- F188:97 FB State
- F188:98 FB State
- F188:99 FB State
- F188:9A FB State
- F188:9B FB State
- F188:9C FB State
- F188:9D FB State
- F188:9E FB State
- F188:9F FB State
- F188:A0 FB State
- F188:A1 FB State
- F188:A2 FB State
- F188:A3 FB State
- F188:A4 FB State
- F188:A5 FB State
- F188:A6 FB State
- F188:A7 FB State
- F188:A8 FB State
- F188:A9 FB State
- F188:AA FB State
- F188:AB FB State
- F188:AC FB State
- F188:AD FB State
- F188:AE FB State
- F188:AF FB State
- F188:B0 FB State
- F188:B1 FB State
- F188:B2 FB State
- F188:B3 FB State
- F188:B4 FB State
- F188:B5 FB State
- F188:B6 FB State
- F188:B7 FB State
- F188:B8 FB State
- F188:B9 FB State
- F188:BA FB State
- F188:BB FB State
- F188:BC FB State
- F188:BD FB State
- F188:BE FB State
- F188:BF FB State
- F188:C0 FB State
- F188:C1 FB State
- F188:C2 FB State
- F188:C3 FB State
- F188:C4 FB State
- F188:C5 FB State
- F188:C6 FB State
- F188:C7 FB State
- F188:C8 FB State
- F188:C9 FB State
- F188:CA FB State
- F188:CB FB State
- F188:CC FB State
- F188:CD FB State
- F188:CE FB State
- F188:CF FB State
- F188:D0 FB State
- F188:D1 FB State
- F188:D2 FB State
- F188:D3 FB State
- F188:D4 FB State
- F188:D5 FB State
- F188:D6 FB State
- F188:D7 FB State
- F188:D8 FB State
- F188:D9 FB State
- F188:DA FB State
- F188:DB FB State
- F188:DC FB State
- F188:DD FB State
- F188:DE FB State
- F188:DF FB State
- F188:E0 FB State
- F188:E1 FB State
- F188:E2 FB State
- F188:E3 FB State
- F188:E4 FB State
- F188:E5 FB State
- F188:E6 FB State
- F188:E7 FB State
- F188:E8 FB State
- F188:E9 FB State
- F188:EA FB State
- F188:EB FB State
- F188:EC FB State
- F188:ED FB State
- F188:EE FB State
- F188:EF FB State
- F188:F0 FB State
- F188:F1 FB State
- F188:F2 FB State
- F188:F3 FB State
- F188:F4 FB State
- F188:F5 FB State
- F188:F6 FB State
- F188:F7 FB State
- F188:F8 FB State
- F188:F9 FB State
- F188:FA FB State
- F188:FB FB State
- F188:FC FB State
- F188:FD FB State
- F188:FE FB State
- F188:FF FB State